3909h ACTION1.TASKPARAM
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable | SMM Versions |
|---|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 3909h | 0 | Unsigned8 | - | - | Read only | No | All |
| ACTION1.TASKPARAM | 3909h | 1 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION2.TASKPARAM | 3909h | 2 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION3.TASKPARAM | 3909h | 3 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION4.TASKPARAM | 3909h | 4 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION5.TASKPARAM | 3909h | 5 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION6.TASKPARAM | 3909h | 6 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION7.TASKPARAM | 3909h | 7 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION8.TASKPARAM | 3909h | 8 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION9.TASKPARAM | 3909h | 9 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION10.TASKPARAM | 3909h | 10 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION11.TASKPARAM | 3909h | 11 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION12.TASKPARAM | 3909h | 12 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION13.TASKPARAM | 3909h | 13 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION14.TASKPARAM | 3909h | 14 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION15.TASKPARAM | 3909h | 15 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION16.TASKPARAM | 3909h | 16 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION17.TASKPARAM | 3909h | 17 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION18.TASKPARAM | 3909h | 18 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION19.TASKPARAM | 3909h | 19 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION20.TASKPARAM | 3909h | 20 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION21.TASKPARAM | 3909h | 21 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION22.TASKPARAM | 3909h | 22 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION23.TASKPARAM | 3909h | 23 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION24.TASKPARAM | 3909h | 24 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION25.TASKPARAM | 3909h | 25 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION26.TASKPARAM | 3909h | 26 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION27.TASKPARAM | 3909h | 27 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION28.TASKPARAM | 3909h | 28 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION29.TASKPARAM | 3909h | 29 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION30.TASKPARAM | 3909h | 30 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION31.TASKPARAM | 3909h | 31 | Signed32 | 1000:1 | - | Read/Write | No | All |
| ACTION32.TASKPARAM | 3909h | 32 | Signed32 | 1000:1 | - | Read/Write | No | All |






